LTM4637

RECOMMENDED FOR NEW DESIGNS

20A DC/DC μModule (Power Module) Step-Down Regulator

Part Models
5
1ku List Price
Starting From $26.01

Part Details

  • Complete 20A Switch Mode Power Supply
  • 4.5V to 20V Input Voltage Range
  • 0.6V to 5.5V Output Voltage Range
  • ±1.5% Total DC Output Voltage Error (–40°C to 125°C)
  • Differential Remote Sense Amplifier for Precision Regulation for (VOUT ≤ 3.3V)
  • Current Mode Control/Fast Transient Response
  • Parallel Current Sharing (Up to 80A)
  • Frequency Synchronization
  • Selectable Pulse-Skipping or Burst Mode® Operation
  • Soft-Start/Voltage Tracking
  • Up to 88% Efficiency (12VIN, 1.8VOUT)
  • Overcurrent Foldback Protection
  • Output Overvoltage Protection
  • Internal Temperature Monitor
  • Overtemperature Protection
  • 15mm × 15mm × 4.32mm LGA and 15mm × 15mm × 4.92mm BGA Packages
  • SnPb (BGA) or RoHS Compliant (LGA and BGA) Finish
LTM4637
20A DC/DC μModule (Power Module) Step-Down Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 2
LTM4628 PRODUCTION Dual 8A or Single 16A DC/DC μModule (Power Module) Regulator
LTM4627 PRODUCTION 15A DC/DC μModule (Power Module) Regulator
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4637

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM4637
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1872A

LTM4637EV Demo Board | µModule Regulator, 4.5V ≤ VIN ≤ 20V, VOUT = 1V to 1.8V @ 20A

Product Details

Demonstration circuit DC1872A features the LTM4637EV, a high efficiency, high density switch mode step-down power μModule® regulator. The input voltage range is from 4.5V to 20V. The output voltage is jumper programmable from 1.0V to 1.8V with a rated load current of 20A. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions.


 


DC1872A
LTM4637EV Demo Board | µModule Regulator, 4.5V ≤ VIN ≤ 20V, VOUT = 1V to 1.8V @ 20A

Reference Designs

Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria 10 FPGA Development Kit

Latest Discussions

Recently Viewed