LTM4627

PRODUCTION

15A DC/DC μModule (Power Module) Regulator

Part Models
7
1ku List Price
Starting From $21.18
Viewing:

Part Details

  • Complete 15A Switch Mode Power Supply
  • Wide Input Voltage Range: 4.5V to 20V
  • 0.6V to 5V Output Range
  • ±1.5% Total DC Output Error
  • Differential Remote Sense Amplifier for Precision Regulation
  • Current Mode Control/Fast Transient Response
  • Frequency Synchronization
  • Parallel Current Sharing (Up to 60A)
  • Selectable Pulse-Skipping or Burst Mode® Operation
  • Soft-Start/Voltage Tracking
  • Up to 93% Efficiency (12VIN, 3.3VOUT)
  • Overcurrent Foldback Protection
  • Output Overvoltage Protection
  • Small Surface Mount Footprint, Low Profile 15mm × 15mm × 4.32mm LGA and 15mm × 15mm × 4.92mm BGA Packages
LTM4627
15A DC/DC μModule (Power Module) Regulator
1.2V, 15A DC/DC μModule® Regulator Efficiency vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1669B

LTM4627EV 15A Step‐Down μModule Regulator

Product Details

Demonstration circuit 1669 features the LTM4627EV μModule regulator, a high‐performance high efficiency step‐down regulator. The LTM4627EV has an operating input voltage range of 4.5V to 20V and is able to provide an output current of up to 15A. The output voltage is programmable from 0.6V to 5V and can be remotely sensed with the internal optional differential remote sensing amplifier. The LTM4627EV is a complete DC‐DC point of load regulator in a thermally enhanced 15mm x 15mm x 4.32mm LGA package requiring only a few input and output capacitors. This regulator is internally compensated and employs constant frequency current mode architecture, enabling a fast transient response and stable control loop over a wide range of output capacitance. It supports frequency synchronization and Burst Mode® operation for increased light load efficiency. Output voltage tracking is also available through the TRACK/SS pin for supply rail sequencing. The LTM4627 datasheet must be read in conjunction with this demo manual for working on or modifying demo circuit 1669.

 

eval board
DC1668B-C

LTM4627EV Demo Board | LTM4627(×4), Paralleled, Polyphase, 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 50A

Product Details

Demonstration circuit 1668B-C is a PolyPhase® power supply featuring four LTM4627 high efficiency synchronous buck μModule® regulators. The DC1668B-C input voltage range is between 4.5V to 20V with a jumper programmable output voltage from 0.6V to 3.3V. The demo circuit can deliver up to 50A of load with excellent current-sharing. Current derating may be necessary under certain operating conditions.

eval board
DC1668B-A

LTM4627EV Demo Board | Paralleled, Polyphase, 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 30A

Product Details

Demonstration circuit 1668B-A is a PolyPhase® power supply featuring two LTM4627 high efficiency synchronous buck μModule® regulators. The DC1668B-A input voltage range is between 4.5V to 20V with a jumper programmable output voltage from 0.6V to 3.3V. The demo circuit can deliver up to 30A of load with excellent current-sharing. Current derating may be necessary under certain operating conditions.

DC1669B
LTM4627EV 15A Step‐Down μModule Regulator
DC1669B Demo Board DC1669B Demo Board DC1669B Demo Board DC1669B Demo Board
DC1668B-C
LTM4627EV Demo Board | LTM4627(×4), Paralleled, Polyphase, 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 50A
DC1668B-A - Schematic
DC1668B-A
LTM4627EV Demo Board | Paralleled, Polyphase, 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 3.3V @ 30A
DC1668B-A - Schematic

Reference Designs

Stratix 10 GX PCIE FPGA Development Kit
Intel Stratix 10 FPGA PCIe Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.
HTG-K7-PCIE Dev Board
Xilinx Kintex®-7 PCI Express Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex 7 PCI Express Gen 3 /100Gig Networking Card - Top View
Xilinx Virtex 7 PCI Express Gen 3/100Gig Networking Card Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-V7-PCIE-FF Block Diagram
Xilinx Virtex-7 High-End Networking Card with Samtec FireFly Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex™ -7 V2000T PCI Express Dev Board
Xilinx Virtex-7 V2000T PCI Express Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex™ -7 High-End Networking Card With Dual CXP Ports
Xilinx Virtex™ -7 High-End Networking Card With Dual CXP Ports Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Intel Stratix 10 FPGA PCIe Development Kit
Stratix 10 GX PCIE FPGA Development Kit
Stratix 10 GX PCIE FPGA Development Kit Block Diagram
Stratix 10 GX PCIE FPGA Development Kit (Recommended Simplified Power Tree: 12Vin to required I/O voltages)
Stratix 10 GX PCIE FPGA Development Kit (Actual Power Tree representative of components used on board)
Xilinx Kintex®-7 PCI Express Development Board
HTG-K7-PCIE Dev Board
HTG-K7-PCIE Reference Design
HTG-K7-PCIE Power Tree
Xilinx Virtex 7 PCI Express Gen 3/100Gig Networking Card
Virtex 7 PCI Express Gen 3 /100Gig Networking Card - Top View
Virtex 7 PCI Express Gen 3 /100Gig Networking Card - Bottom View
HTG-V7-G3PCIE Block Diagram
HTG-V7-G3PCIE Power Tree
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
HTG-V7-OPTIC Block Diagram
HTG-V7-OPTIC Power Tree
Xilinx Virtex-7 High-End Networking Card with Samtec FireFly
HTG-V7-PCIE-FF Block Diagram
HTG-712 Networking Card with Samtec Firefly
HTG-712 Power Tree
Xilinx Virtex-7 V2000T PCI Express Development Board
Virtex™ -7 V2000T PCI Express Dev Board
HTG-V7-PCIE Block Diagram
HTG-V7-PCIE Power Tree
Xilinx Virtex™ -7 High-End Networking Card With Dual CXP Ports
Virtex™ -7 High-End Networking Card With Dual CXP Ports
HTG-V7-PCIE-CXP Block Diagram
HTG-V7-PCIE-CXP Power Tree
Altera 100G Development Kit, Stratix V Edition
DK-100G-5SGXEA7N Dev Kit
DK-100G-5SGXEA7N Parts List
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Power Tree

Latest Discussions

Recently Viewed