LTM4600

PRODUCTION

10A High Efficiency DC/DC µModule (Power Module)

Part Models
2
1ku List Price
Starting From $17.30

Part Details

  • Complete Switch Mode Power Supply
  • Wide Input Voltage Range: 4.5V to 20V
  • 10A DC, 14A Peak Output Current
  • Parallel Two μModule® DC/DC Converters for 20A Output Current
  • 0.6V to 5V Output Voltage
  • 1.5% Output Voltage Regulation
  • Ultrafast Transient Response
  • Current Mode Control
  • RoHS Compliant Package
  • Up to 92% Efficiency
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Small Footprint, Low Profile (15mm × 15mm × 2.82mm) Surface Mount LGA Package
LTM4600
10A High Efficiency DC/DC µModule (Power Module)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM4649 RECOMMENDED FOR NEW DESIGNS 10A Step-Down DC/DC μModule (Power Module) Regulator
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTM4600
  • LTM4600HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC823B-A

LTM4600 Demo Board | 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 5V @ 10A

Product Details

Demonstration circuit DC823B-A features the LTM4600EV, a 10A high efficiency, high density switch mode step-down power module. The input voltage is from 4.5V to 20V. The output voltage is programmable from 0.6V to 5V. The rated load current is 10A, while derating is necessary for different VIN, VOUT, and thermal conditions. Integrated input and output filters enable a simple PCB layout. Only bulk input and output capacitors are needed.

DC823B-A
LTM4600 Demo Board | 4.5V ≤ VIN ≤ 20V, VOUT = 0.6V to 5V @ 10A

Reference Designs

DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera 100G Development Kit, Stratix V Edition

Latest Discussions

Recently Viewed