LTC5585

PRODUCTION

Wideband IQ Demodulator with IIP2 and DC Offset Control

Part Models
2
1ku List Price
Starting From $7.44

Part Details

  • 400MHz to 4GHz Operating Frequency
  • High IIP3: 28.7dBm at 700MHz, 25.7dBm at 1.95GHz
  • High IIP2: 70dBm at 700MHz, 60dBm at 1.95GHz
  • User Adjustable IIP2 Up to 80dBm
  • User Adjustable DC Offset Null
  • High Input P1dB: 16dBm at 1950MHz
  • I/Q Bandwidth of 530MHz or Higher
  • Image Rejection: 43dB at 1950MHz
  • Noise Figure:
    • 13.5dB at 700MHz 
    • 12.7dB at 1.95GHz
  • Conversion Gain:
    • 2.0dB at 700MHz 
    • 2.4dB at 1.95GHz
  • Single-Ended RF with On-Chip Transformer
  • Shutdown Mode
  • Operating Temperature Range (TC): –40°C to 105°C
  • 24-Lead 4mm × 4mm QFN Package
LTC5585
Wideband IQ Demodulator with IIP2 and DC Offset Control
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Fully Differential Amplifiers 1
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
I/Q Demodulators 1
LTC5586 PRODUCTION 6GHz High Linearity I/Q Demodulator with Wideband IF Amplifier
Signal Chain µModule Receivers 1
LTM9013 LAST TIME BUY 300MHz Wideband Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1662A

LTC5585 Demo Board | Wideband I/Q Demodulator with IIP2 and DC Offset Control

Product Details

DC1662A: Demo Board for the LTC5585 Wideband IQ Demodulator with IIP2 and DC Offset Control.

DC1662A
LTC5585 Demo Board | Wideband I/Q Demodulator with IIP2 and DC Offset Control

Latest Discussions

Recently Viewed