LTM9013

LAST TIME BUY

300MHz Wideband Receiver

Part Details

  • Integrated I/Q Demodulator, IF Amplifier, and Dual 14-Bit, 310Msps High Speed ADC
  • External Highpass Filter Allows Bandwidth Adjustment
  • 300MHz Lowpass Filter for Each Channel
  • RF Input Frequency Range: 0.7GHz to 4GHz
  • 50Ω Single-Ended RF Port
  • 50Ω Differential LO Port
  • Frequency Flatness: 1.3dB Typical
  • 66dBc IM3 Level at –7dBFS
  • 59dB SNR at –1dBFS
  • Parallel DDR LVDS Outputs
  • Clock Duty Cycle Stabilizer
  • Low Power: 2.6W
  • Shutdown and Nap Modes
  • 15mm × 15mm BGA Package
LTM9013
300MHz Wideband Receiver
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC1931B

DC1931B LTM9013-AA Demo Board, 300MHz Digital Pre-Distortion Receiver, Requires DC1371

Product Details

Demonstration circuit DC1931 is a 300MHz wideband/digital pre-distortion (DPD) receiver subsystem featuring the LTM9013. The DC1931 card is designed to plug into the DC1371 data acquisition demo board. It is configured with an IF highpass filter, designed to provide a corner frequency of approximately 1MHz. Other corner frequencies may be realized by changing a small number of element values on the DC1931; see the LTM9013 data sheet for details.

DC1931B
DC1931B LTM9013-AA Demo Board, 300MHz Digital Pre-Distortion Receiver, Requires DC1371

Latest Discussions