LTC5583

PRODUCTION

Matched Dual-Channel 6GHz RMS Power Detector

Part Models
2
1ku List Price
Starting From $11.76

Part Details

  • Frequency Range: 40MHz to 6GHz
  • Linear Dynamic Range: Up to 60dB
  • ±0.5dB (Typ) Accuracy Over Temperature
  • 40dB Channel-to-Channel Isolation at 2GHz Even with Single-Ended RF Inputs
  • Matched Dual-Channel Outputs: <1.25dB (Typ)
  • Single-Ended RF Inputs—No Transformer Required
  • Accurate RMS Power Measurement of High Crest Factor Modulated Waveforms
  • Difference Output Provides VSWR Measurement
  • Fast Envelope Detector Outputs
  • Fast Response Time: 140ns Rise Time
  • Small 4mm × 4mm QFN24 Package
 
LTC5583
Matched Dual-Channel 6GHz RMS Power Detector
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6404 LAST TIME BUY 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
Logarithmic RMS Detectors 1
LTC5582 PRODUCTION 40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Standard High Speed A/D Converters 1
LTC2267-12 PRODUCTION 12-Bit, 105Msps Low Power Dual ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1599A

LTC5583IUF#PBF | Dual RMS Power Detector Demo Board, Setup for 40MHz to 3GHz Operation

Product Details

DC1599A: Demo Board for the LTC5583 Matched Dual-Channel 6GHz RMS Power Detector.

DC1599A
LTC5583IUF#PBF | Dual RMS Power Detector Demo Board, Setup for 40MHz to 3GHz Operation

Latest Discussions

Recently Viewed