LTC2267-12

PRODUCTION

12-Bit, 105Msps Low Power Dual ADCs

Part Models
4
1ku List Price
Starting From $33.78

Part Details

  • 2-Channel Simultaneous Sampling ADC
  • 70.6dB SNR
  • 88dB SFDR
  • Low Power: 292mW/238mW/200mW Total, 146mW/119mW/100mW per Channel
  • Single 1.8V Supply
  • Serial LVDS Outputs: 1 or 2 Bits per Channel
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible 14-Bit and 12-Bit Versions
  • 40-Pin (6mm × 6mm) QFN Package
LTC2267-12
12-Bit, 105Msps Low Power Dual ADCs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6404 LAST TIME BUY 600MHz, Low Noise, High Precision Fully Differential Input/Output Amplifier/Driver
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1532A-H

LTC2267-12 | 12-Bit, 105Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075

Product Details

DC1532A-H: Demo Board for the LTC2267-12 12-Bit, 105Msps Low Power Dual ADCs.

DC1532A-H
LTC2267-12 | 12-Bit, 105Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075

Latest Discussions

No discussions on LTC2267-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed