LTC5569

PRODUCTION

300MHz to 4GHz 3.3V Dual Active Downconverting Mixer

Part Models
2
1ku List Price
Starting From $10.53
Viewing:

Part Details

  • High IIP3: 26.8dBm at 1950MHz
  • 2dB Conversion Gain
  • Low Noise Figure: 11.7dB at 1950MHz
  • 17dB NF Under 5dBm Blocking
  • 44dB Channel Isolation
  • Low Power: 3.3V/600mW Total
  • Very Small Solution Size
  • Enable Pins for Each Mixer
  • Wide IF Frequency Range
  • LO Input 50Ω Matched in All Modes
  • –40°C to 105°C Operation
  • 16-Lead (4mm × 4mm) QFN package
LTC5569
300MHz to 4GHz 3.3V Dual Active Downconverting Mixer
Diversity Receiver with 190MHz Bandpass IF Matching Mixer Conversion Gain, IIP3 and NF  vs IF Output Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
LTC6420-20 LAST TIME BUY Dual Matched 1.8GHz Differential Amplifiers/ADC Drivers
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Standard High Speed A/D Converters 1
LTC2155-14 PRODUCTION Dual 14-Bit 170Msps ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1719A

LTC5569 | Dual Wideband Active Mixer Demo Circuit, RF=1.4 to 3.3GHz, IF=190MHz.

Product Details

DC1719A: Demo Board for the LTC5569 300MHz to 4GHz 3.3V Dual Active Downconverting Mixer.


 


DC1719A
LTC5569 | Dual Wideband Active Mixer Demo Circuit, RF=1.4 to 3.3GHz, IF=190MHz.
DC1719A - Schematic

Latest Discussions

Recently Viewed