LTC5552

RECOMMENDED FOR NEW DESIGNS

3GHz to 20GHz Microwave Mixer with Wideband DC to 6GHz IF

Part Models
2
1ku List Price
Starting From $27.14

Part Details

  • Integrated LO Buffer: 0dBm LO Drive
  • 50Ω Wideband Matched RF and LO Ports
  • Wide IF Bandwidth: DC to 6GHz
  • Upconversion or Downconversion
  • High IIP3:
    • +22.5dBm at 10GHz
    • +18.3dBm at 17GHz
  • +14.6dBm Input P1dB at 10GHz
  • 8dB Conversion Loss at 10GHz
  • 3.3V/132mA Supply
  • Fast Turn ON/OFF for TDD Operation
  • 3mm × 2mm, 12-Lead QFN Package
LTC5552
3GHz to 20GHz Microwave Mixer with Wideband DC to 6GHz IF
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
DC2668A

LTC5552 Demo Board | 3GHz to 20GHz Microwave Mixer with Wideband DC to 6GHz IF

Product Details

Demonstration circuit 2668A is optimized for evaluation of the LTC5552 passive double-balanced mixer. Its RF port is broadband matched from 3GHz to 20GHz, and the internal LO amplifier, requiring only a 0dBm drive level, is broadband matched to 50Ω from 1GHz to 20GHz with 10dB Return Loss. The differential IF output is usable from DC to 6GHz. The LTC5552 can be used for upconverting and downconverting applications. 

 

DC2668A
LTC5552 Demo Board | 3GHz to 20GHz Microwave Mixer with Wideband DC to 6GHz IF

Latest Discussions