LTC5536

PRODUCTION

600MHz to 7GHz Precision RF Detector with Fast Comparator Output

Part Models
2
1ku List Price
Starting From $3.16

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 600MHz to 7GHz*
  • Wide Input Power Range: –26dBm to 12dBm
  • Fast Comparator Output with Latch Enable
  • 25ns Response Time with 0dBm RF Input Level
  • Rail-to-Rail Output Swing
  • Comparator Output Current: ±20mA
  • Wide VCC Range of 2.7V to 5.5V
  • Low Operating Current: 2mA
  • Available in a Low Profile (1mm) SOT-23 Package
LTC5536
600MHz to 7GHz Precision RF Detector with Fast Comparator Output
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Envelope Detectors 1
LTC5564 PRODUCTION UltraFast 7ns Response Time 15GHz RF Power Detector with Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC730A

LTC5536ES6 | RF Power Detector With Output Comparator

Product Details

DC730A: Demo Board for the LTC5536 600MHz to 7GHz Precision RF Detector with Fast Comparator Output.


 


DC730A
LTC5536ES6 | RF Power Detector With Output Comparator

Latest Discussions

Recently Viewed