LTC5507

PRODUCTION

100kHz to 1GHz RF Power Detector

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Power Range: -34dBm to 14dBm
  • Ultra Wide Input Frequency Range: 100kHz to 1000MHz
  • Buffered Output
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 550µA
  • Low Shutdown Current: <2µA
  • Low Profile (1mm) ThinSOT Package
LTC5507
100kHz to 1GHz RF Power Detector
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic Detectors 1
LT5537 PRODUCTION Wide Dynamic Range RF/IF Log Detector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC5507

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC489A-B

LTC5507ES6 | HF to UHF Frequency RF Power Detector

Product Details

DC489A-B: Demo Board for the LTC5507 100kHz to 1GHz RF Power Detector.

eval board
DC489A-A

LTC5507ES6 | Low to HF Frequency RF Power Detector

Product Details

DC489A-A: Demo Board for the LTC5507 100kHz to 1GHz RF Power Detector.

DC489A-B
LTC5507ES6 | HF to UHF Frequency RF Power Detector
DC489A-A
LTC5507ES6 | Low to HF Frequency RF Power Detector

Latest Discussions

Recently Viewed