LTC4401

Obsolete

RF Power Controllers with 250kHz Loop BW and 45dB Dynamic Range

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • RF Power Amplifier Control in ThinSOT Package
  • Internal Schottky Diode Detector with > 45dB Range
  • Wide Input Frequency Range:
    • 300MHz to 2.7GHz (LTC4401-1)
    • 300MHz to 2GHz (LTC4401-2)
  • Autozero Loop Cancels Offset Errors and Temperature Dependent Offsets
  • Wide VCC Range: 2.7V to 6V
  • Automatic Bandwidth Control Improves Low Power Ramp Response
  • Allows Direct Connection to Battery
  • RF Output Power Set by External DAC
  • Internal Frequency Compensation
  • Rail-to-Rail Power Control Output
  • Power Control Signal Overvoltage Protection
  • Low Operating Current: 1mA
  • Low Shutdown Current: 10µA
  • Two Pole PCTL Input Filtering
  • Low Profile (1mm) SOT-23 (ThinSOT) (LTC4401-1) and 8-Pin MSOP (LTC4401-2) Packages
LTC4401
RF Power Controllers with 250kHz Loop BW and 45dB Dynamic Range
LTC4401-1 Dual Band Cellular Telephone Transmitter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC5532 PRODUCTION Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed