LTC3025

PRODUCTION

300mA Micropower VLDO Linear Regulator

Part Models
4
1ku List Price
Starting From $1.66
Viewing:

Part Details

  • Wide Input Voltage Range: 0.9V to 5.5V
  • Stable with Ceramic Capacitors
  • Very Low Dropout: 45mV at 300mA
  • Adjustable Output Range: 0.4V to 3.6V
  • ±2% Voltage Accuracy over Temperature Supply Load
  • Low Noise: 80μVRMS (10Hz to 100kHz)
  • BIAS Voltage Range: 2.5V to 5.5V
  • Fast Transient Recovery
  • Shutdown Disconnects Load from VIN and VBIAS
  • Low Operating Current: IIN = 4μA, IBIAS = 50μA Typ
  • Low Shutdown Current: IIN = 1μA, IBIAS = 0.01μA Typ
  • Output Current Limit
  • Thermal Overload Protection
  • Available in 6-Lead (2mm × 2mm) DFN Package
LTC3025
300mA Micropower VLDO Linear Regulator
LTC3025 Application Circuit LTC3025 Pin Configuration LTC3025 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC741A

LTC3025EDC Demo Board | Low VIN, VLDO Line ar Regulator, 0.9V ≤ VIN ≤ 5.5V, VOUT = 0.8V/1.2V/1.5V/1.8V/Adj @ 300mA

Product Details

Demonstration circuit 741 is an ultralow dropout voltage supply using the 300mA output current LTC3025 linear regulator in the small 2mm x 2mm 6-Pin DFN package. The DC741 has an input voltage range from 0.9V to 5.5V and a jumper-selectable output voltage of 0.8V, 1.2V, 1.5V, 1.8V or a user-defined value between 0.4V and 3.6V.


The 0.4V reference of the LTC3025 allows the DC741 to supply power to very low voltage applications. The DC741 is also an excellent choice for post-regulation of step-down switching regulators, creating a high efficiency low-noise supply. The DC741 comes assembled with small ceramic capacitors, showing the LTC3025's ability to maintain stability with ceramic output capacitors.

DC741A
LTC3025EDC Demo Board | Low VIN, VLDO Line ar Regulator, 0.9V ≤ VIN ≤ 5.5V, VOUT = 0.8V/1.2V/1.5V/1.8V/Adj @ 300mA
DC741A - Schematic

Reference Designs

DK-START-5AGXB3N Starter Kit
Altera Arria V GX Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CEA7N Dev Kit
Altera Cyclone V E Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-SI-4SGX230N Kit
Altera Transceiver Signal Integrity Kit, Stratix IV GX Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE5-Net Dev Kit
Terasic DE5-Net Stratix V Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria V GX Starter Kit
DK-START-5AGXB3N Starter Kit
LTC Parts List
DK-START-5AGXB3N Block Diagram
DK-START-5AGXB3N Power Tree
DK-START-5AGXB3N Power Tree No TI
Altera Cyclone V E Development Kit
DK-DEV-5CEA7N Dev Kit
DK-DEV-5CEA7N Dev Kit LTC Parts List
DK-DEV-5CEA7N Block Diagram
DK-DEV-5CEA7N Dev Kit Schematic
DK-DEV-5CEA7N Power Tree
Altera Transceiver Signal Integrity Kit, Stratix IV GX Edition
DK-SI-4SGX230N Kit
LTC Parts List
DK-SI-4SGX230N Block Diagram
DK-SI-4SGX230N Power Tree
Terasic DE5-Net Stratix V Board
DE5-Net Dev Kit
LTC Parts List
DE5-Net Block Diagram
DE5-Net Power Tree

Latest Discussions

Recently Viewed