LT6375

RECOMMENDED FOR NEW DESIGNS

±270V Common Mode Voltage Difference Amplifier

Part Models
12
1ku List Price
Starting From $3.54

Part Details

  • ±270V Common Mode Voltage Range
  • 97dB Minimum CMRR (LT6375A)
  • 0.0035% (35ppm) Maximum Gain Error (LT6375A)
  • 1ppm/°C Maximum Gain Error Drift
  • 2ppm Maximum Gain Nonlinearity
  • Wide Supply Voltage Range: 3.3V to 50V
  • Rail-to-Rail Output
  • 350μA Supply Current
  • Selectable Internal Resistor Divider Ratio
  • 300μV Maximum Offset Voltage (LT6375A)
  • 575kHz –3dB Bandwidth (Resistor Divider = 7)
  • 375kHz –3dB Bandwidth (Resistor Divider = 20)
  • –40°C to 125°C Specified Temperature Range
  • Low Power Shutdown: 20μA (DFN Package Only)
  • Space-Saving MSOP and DFN Packages
LT6375
±270V Common Mode Voltage Difference Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Single Channel A/D Converters 1
LTC1609 PRODUCTION 16-Bit, 200ksps, Serial Sampling ADC with Multiple Input Ranges
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6375

LT6375 Online Design Tool - BETA

Online Design Tool – BETA helps configure difference amplifier gain and topology with consideration for supply and output common mode limitations, analyzes noise and input impedance, and generates a downloadable LTSpice file for further simulation.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2443A

LT6375 High VCM Diff Amp Demo Board

Product Details

Demonstration Circuit 2443 is a Configurable High Voltage Amplifier featuring the LT6375.


This demo board translates a high common mode signal to an output related to a low voltage reference level. The demo circuit is equipped with jumpers to facilitate setting the pin-strapped internal divider ratio configuration. The LT6375 is unique in that it may be powered from a low voltage (down to 3.3V) while it accepts signals well outside the supply range.


 


 


DC2443A
LT6375 High VCM Diff Amp Demo Board

Latest Discussions