LT5575

PRODUCTION

800MHz to 2.7GHz High Linearity Direct Conversion Quadrature Demodulator

Part Models
2
1ku List Price
Starting From $9.60
Viewing:

Part Details

  • Input Frequency Range: 0.8GHz to 2.7GHz*
  • 50Ω Single-Ended RF and LO Ports
  • High IIP3: 28dBm at 900MHz, 22.6dBm at 1.9GHz
  • High IIP2: 54.1dBm at 900MHz, 60dBm at 1.9GHz
  • Input P1dB: 13.2dBm at 900MHz
  • I/Q Gain Mismatch: 0.04dB Typical
  • I/Q Phase Mismatch: 0.4° Typical
  • Low Output DC Offsets
  • Noise Figure: 12.8dB at 900MHz, 12.7dB at 1.9GHz
  • Conversion Gain: 3dB at 900MHz, 4.2dB at 1.9GHz
  • Very Few External Components
  • Shutdown Mode
  • 16-Lead QFN 4mm × 4mm Package with Exposed Pad
LT5575
800MHz to 2.7GHz High Linearity Direct Conversion Quadrature Demodulator
High Signal-Level I/Q Demodulator for Wireless Infrastructure Conversion Gain, NF, IIP3 and IIP2  vs LO Input Power at 1900MHz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Fully Differential Amplifiers 2
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
LT6604-10 RECOMMENDED FOR NEW DESIGNS Dual Very Low Noise, Differential Amplifier and 10MHz Lowpass Filter
Standard High Speed A/D Converters 1
LTC2158-14 NOT RECOMMENDED FOR NEW DESIGNS Dual 14-Bit 310Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1048A

LT5575EUF | 800MHz to 2.7GHz Direct I/Q Demodulator

Product Details

DC1048A: Demo Board for the LT5575 800MHz to 2.7GHz High Linearity Direct Conversion Quadrature Demodulator.

DC1048A
LT5575EUF | 800MHz to 2.7GHz Direct I/Q Demodulator
DC1048A - Schematic

Latest Discussions

Recently Viewed