LT5528

LAST TIME BUY

1.5GHz to 2.4GHz High Linearity Direct Quadrature Modulator

Part Models
2
1ku List Price
price unavailable

Part Details

  • Direct Conversion to 1.5GHz to 2.4GHz
  • High OIP3: 21.8dBm at 2GHz
  • Low Output Noise Floor at 5MHz Offset:
    • No RF: –159.3dBm/Hz
    • POUT = 4dBm: –151.8dBm/Hz
  • 4-Ch W-CDMA ACPR: –66dBc at 2.14GHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-Ended LO and RF Ports
  • 50Ω DC Interface to Baseband Inputs
  • Low Carrier Leakage: –42dBm at 2GHz
  • High Image Rejection: 45dB at 2GHz
  • 16-Lead QFN 4mm × 4mm Package
LT5528
1.5GHz to 2.4GHz High Linearity Direct Quadrature Modulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC729A

LT5528EUF 2GHz I/Q Modulator W/Current BB Interface

Product Details

DC729A: Demo Board for the LT5528 1.5GHz to 2.4GHz High Linearity Direct Quadrature Modulator.


 


DC729A
LT5528EUF 2GHz I/Q Modulator W/Current BB Interface

Latest Discussions

Recently Viewed