LT5526

PRODUCTION

High Linearity, Low Power Downconverting Mixer

Part Models
2
1ku List Price
Starting From $4.74
Viewing:

Part Details

  • Operation up to 2GHz
  • Broadband RF, LO and IF Operation
  • High Input IP3: +16.5dBm at 900MHz
  • Typical Conversion Gain: 0.6dB at 900MHz
  • SSB Noise Figure: 11dB at 900MHz
  • On-Chip 50Ω LO Match
  • Integrated LO Buffer: –5dBm Drive Level
  • High LO-RF and LO-IF Isolation
  • Low Supply Current: 28mA Typ
  • Enable Function
  • Single 5V Supply
  • 16-Lead QFN (4mm × 4mm) Package
LT5526
High Linearity, Low Power Downconverting Mixer
High Signal Level Frequency Downconversion IF Output Power and IM3 vs RF Input Power (Two Input Tones) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC753A

LT5526EUF | 1MHz-2GHz Mixer

Product Details

DC753A: Demo Board for the LT5526 High Linearity, Low Power Downconverting Mixer.


 


DC753A
LT5526EUF | 1MHz-2GHz Mixer
DC753A - Schematic

Latest Discussions

Recently Viewed