LT5521

PRODUCTION

Very High Linearity Active Mixer

Part Models
2
1ku List Price
Starting From $6.84

Part Details

  • Wideband Output Frequency Range to 3.7GHz
  • +24.2dBm IIP3 at 1.95GHz RF Output
  • Low LO Leakage: –42dBm
  • Integrated LO Buffer: Low LO Drive Level
  • Single-Ended LO Drive
  • Wide Single Supply Range: 3.15V to 5.25V
  • Double-Balanced Active Mixer
  • Shutdown Function
  • 16-Lead (4mm × 4mm) QFN Package
LT5521
Very High Linearity Active Mixer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC642A

LT5521EUF | Up/Down Converting Mixer

Product Details

DC642A: Demo Board for the LT5521 Very High Linearity Active Mixer.

DC642A
LT5521EUF | Up/Down Converting Mixer

Latest Discussions

Recently Viewed