LT5520

PRODUCTION

1.3GHz to 2.3GHz High Linearity Upconverting Mixer

Part Models
2
1ku List Price
Starting From $5.75

Part Details

  • Wide RF Output Frequency Range: 1.3GHz to 2.3GHz
  • 15.9dBm Typical Input IP3 at 1.9GHz
  • On-Chip RF Output Transformer
  • No External LO or RF Matching Required
  • Single-Ended LO and RF Operation
  • Integrated LO Buffer: –5dBm Drive Level
  • Low LO to RF Leakage: – 41dBm Typical
  • Wide IF Frequency Range: DC to 400MHz
  • Enable Function with Low Off-State Leakage Current
  • Single 5V Supply
  • Small 16-Lead QFN Plastic Package
LT5520
1.3GHz to 2.3GHz High Linearity Upconverting Mixer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC644A

LT5520EUF | High Signal Level Upconverting Mixer

Product Details

DC644A: Demo Board for the LT5520 1.3GHz to 2.3GHz High Linearity Upconverting Mixer.

DC644A
LT5520EUF | High Signal Level Upconverting Mixer

Latest Discussions