LT5519

PRODUCTION

0.7GHz to 1.4GHz High Linearity Upconverting Mixer

Part Models
2
1ku List Price
Starting From $5.75
Viewing:

Part Details

  • Wide RF Frequency Range: 0.7GHz to 1.4GHz
  • 17.1dBm Typical Input IP3 at 1GHz
  • On-Chip RF Output Transformer
  • On-Chip 50Ω Matched LO and RF Ports
  • Single-Ended LO and RF Operation
  • Integrated LO Buffer: –5dBm Drive Level
  • Low LO to RF Leakage: – 44dBm Typical
  • Noise Figure: 13.6dB
  • Wide IF Frequency Range: 1MHz to 400MHz
  • Enable Function with Low Off-State Leakage Current
  • Single 5V Supply
  • Small 16-Lead QFN Plastic Package
LT5519
0.7GHz to 1.4GHz High Linearity Upconverting Mixer
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Integer-N PLL 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC733A

LT5519EUF | High Signal Level Upconverting Mixer

Product Details

DC733A: Demo Board for the LT5519 0.7GHz to 1.4GHz High Linearity Upconverting Mixer.


 


DC733A
LT5519EUF | High Signal Level Upconverting Mixer
DC733A - Schematic

Latest Discussions

Recently Viewed