LT5518

LAST TIME BUY

1.5GHz - 2.4GHz High Linearity Direct Quadrature Modulator

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Input Impedance Version of the LT5528
  • Direct Conversion to 1.5GHz - 2.4GHz
  • High OIP3: 22.8dBm at 2GHz
  • Low Output Noise Floor at 20MHz Offset:
    • No RF: -158.2dBm/Hz
    • POUT = 4dBm: -152.5dBm/Hz
  • 4-Ch W-CDMA ACPR: -64dBc at 2.14GHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-Ended LO and RF Ports
  • Low Carrier Leakage: -49dBm at 2GHz
  • High Image Rejection: 40dB at 2GHz
  • 16-Lead QFN 4mm × 4mm Package
LT5518
1.5GHz - 2.4GHz High Linearity Direct Quadrature Modulator
1.5GHz to 2.4GHz Direct Conversion Transmitter Application  with LO Feedthrough and Image Calibration Loop W-CDMA ACPR, AltCPR and Noise vs RF Output  Power at 2140MHz for 1 and 4 Channels Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC831A

LT5518EUH | I/Q Modulator with Voltage BB Interface

Product Details

DC831A: Demo Board for the LT5518 1.5GHz - 2.4GHz High Linearity Direct Quadrature Modulator.

DC831A
LT5518EUH | I/Q Modulator with Voltage BB Interface
DC831A - Schematic

Latest Discussions

No discussions on LT5518 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed