LT5517

PRODUCTION

40MHz to 900MHz Quadrature Demodulator

Part Models
2
1ku List Price
Starting From $10.15
Viewing:

Part Details

  • RF Input Frequency Range: 40MHz to 900MHz
  • High IIP3: 21dBm at 800MHz
  • High IIP2: 58dBm at 800MHz
  • I/Q Gain Mismatch: 0.3dB Max
  • I/Q Phase Mismatch: 0.7°
  • Noise Figure: 12.4dB at 800MHz
  • Conversion Gain: 3.3dB at 800MHz
  • Baseband Bandwidth: 130MHz
  • Single Ended, 50Ω Matched 2XLO Input
  • Shutdown Mode
  • 16-Lead QFN (4mm × 4mm) Package with Exposed Pad
LT5517
40MHz to 900MHz Quadrature Demodulator
Figure 1. High Signal-Level I/Q Demodulator for 450MHz Infrastructure Receiver I/Q Output Power, IM3, IM2 vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Fully Differential Amplifiers 1
LT6604-10 RECOMMENDED FOR NEW DESIGNS Dual Very Low Noise, Differential Amplifier and 10MHz Lowpass Filter
I/Q Demodulators 1
LTC5584 PRODUCTION 30MHz to 1.4GHz IQ Demodulator with IIP2 and DC Offset Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC678A

LT5517EUF | 40MHz to 900MHz Direct Conversion Quadrature Demodulator

Product Details

DC678A: Demo Board for the LT5517 40MHz to 900MHz Quadrature Demodulator.


 


DC678A
LT5517EUF | 40MHz to 900MHz Direct Conversion Quadrature Demodulator
DC678A - Schematic

Latest Discussions

Recently Viewed