LTC5584

PRODUCTION

30MHz to 1.4GHz IQ Demodulator with IIP2 and DC Offset Control

Part Models
2
1ku List Price
Starting From $7.03
Viewing:

Part Details

  • I/Q Bandwidth of 530MHz or Higher
  • High IIP3: 31dBm at 450MHz, 28dBm at 900MHz
  • High IIP2: 70dBm at 450MHz, 65dBm at 900MHz
  • User Adjustable IIP2 to >80dBm
  • User Adjustable DC Offset Null
  • High Input P1dB:
    • 13.1dBm at 900MHz
  • Image Rejection:
    • 45dB at 900MHz
  • Noise Figure:
    • 9.9dB at 450MHz
    • 10dB at 900MHz
  • Conversion Gain:
    • 5.4dB at 450MHz
    • 5.7dB at 900MHz
  • Shutdown Mode
  • Operating Temperature Range (TC): –40°C to 105°C
  • 24-Lead 4mm × 4mm QFN Package
LTC5584
30MHz to 1.4GHz IQ Demodulator with IIP2 and DC Offset Control
Direct Conversion Receiver with IIP2 and DC Offset Calibration IIP2 vs IP2I, IP2Q Trim Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Fully Differential Amplifiers 2
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
LT6604-10 RECOMMENDED FOR NEW DESIGNS Dual Very Low Noise, Differential Amplifier and 10MHz Lowpass Filter
Gain Blocks 1
LTC6431-20 RECOMMENDED FOR NEW DESIGNS 20dB Gain Block, 50Ω IF Amplifier
Standard High Speed A/D Converters 1
LTC2158-14 NOT RECOMMENDED FOR NEW DESIGNS Dual 14-Bit 310Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC1670A

LTC5584 | 30MHz to 1.4GHz IQ Demodulator with IIP2 and DC Offset Control Demo Board

Product Details

DC1670A: Demo Board for LTC5584 30MHz to 1.4GHz IQ Demodulator with IIP2 and DC Offset Control.


DC1670A
LTC5584 | 30MHz to 1.4GHz IQ Demodulator with IIP2 and DC Offset Control Demo Board
DC1670A Demo Board DC1670A Demo Board DC1670A Demo Board DC1670A Demo Board DC1670A - Schematic

Latest Discussions

Recently Viewed