LT5511

LAST TIME BUY

High Signal Level Upconverting Mixer

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Wide RF Output Frequency Range to 3000MHz
  • Broadband RF and IF Operation
  • +17dBm Typical Input IP3 (at 950MHz)
  • +6dBm IF Input for 1dB RF Output Compression
  • Integrated LO Buffer: -10dBm Drive Level
  • Single-Ended or Differential LO Input
  • Double-Balanced Mixer
  • Enable Function
  • Single 4.0V-5.25V Supply Voltage Range
  • 16-Pin TSSOP Exposed Pad Package
LT5511
High Signal Level Upconverting Mixer
Figure 1. High Signal Level Upmixer for CATV Downlink Infrastructure. RF Output Power and 3rd Order Intermodulation vs Input Power (Two Input Tones) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC5510 PRODUCTION 1MHz to 6GHz Wideband High Linearity Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC426B

LT5511EFE | High Signal Level Up-Converting Mixer (1900MHz Output)

Product Details

DC426B: Demo Board for the LT5511 High Signal Level Upconverting Mixer.


 


eval board
DC426A

LT5511EFE | High Signal Level Up-Converting Mixer (950MHz Output)

Product Details

DC426A: Demo Board for the LT5511 High Signal Level Upconverting Mixer.


 


DC426B
LT5511EFE | High Signal Level Up-Converting Mixer (1900MHz Output)
DC426B - Schematic
DC426A
LT5511EFE | High Signal Level Up-Converting Mixer (950MHz Output)
DC426A - Schematic

Latest Discussions

Recently Viewed