LT3791-1

PRODUCTION

60V 4-Switch Synchronous Buck-Boost Controller

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Synchronous Switching: Up to 98.5% Efficiency
  • Wide VIN Range: 4.7V to 60V
  • 2% Output Voltage Accuracy: 1.2V ≤ VOUT < 60V
  • 6% Output Current Accuracy: 0V ≤ VOUT < 60V
  • Input and Output Current Regulation with Current Monitor Outputs
  • No Top FET Refresh in Buck or Boost
  • VOUT Disconnected from VIN During Shutdown
  • C/10 Charge Termination and Output Shorted Flags
  • Capable of 100W or greater per IC
  • 38-Lead TSSOP with Exposed Pad
LT3791-1
60V 4-Switch Synchronous Buck-Boost Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2995 PRODUCTION Temperature Sensor and Dual Voltage Monitor with Alert Outputs
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Silicon Oscillators 1
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3791
  • LT3791-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT3791-1 yet. Have something to say?

Start a Discussion on EngineerZone®