LTC2995
PRODUCTIONTemperature Sensor and Dual Voltage Monitor with Alert Outputs
- Part Models
- 6
- 1ku List Price
- Starting From $2.95
Part Details
- Monitors Temperature and Two Voltages
- Voltage Output Proportional to Temperature
- Adjustable Thresholds for Temperature and Voltage
- ±1°C Remote Temperature Accuracy
- ±2°C Internal Temperature Accuracy
- ±1.5% Voltage Threshold Accuracy
- 3.5ms Update Time
- 2.25V to 5.5V Supply Voltage
- Input Glitch Rejection
- Adjustable Reset Timeout
- 220μA Quiescent Current
- Open Drain Alert Outputs
- Available in 3mm × 3mm QFN Package
The LTC2995 is a high accuracy temperature sensor and dual supply monitor. It converts the temperature of an external diode sensor and/or its own die temperature to an analog output voltage while rejecting errors due to noise and series resistance. Two supply voltages and the measured temperature are compared against upper and lower limits set with resistive dividers. If a threshold is exceeded, the device communicates an alert by pulling low the correspondent open drain logic output.
The LTC2995 gives ±1°C accurate temperature results using commonly available NPN or PNP transistors or temperature diodes built into modern digital devices. Voltages are monitored with 1.5% accuracy. A 1.8V reference output simplifies threshold programming and can be used as an ADC reference input.
The LTC2995 provides an accurate, low power solution for temperature and voltage monitoring in a compact 3mm × 3mm QFN package.
Applications
- Network Servers
- Core, I/O Voltage Monitors
- Desktop and Notebook Computers
- Environmental Monitoring
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 2
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2995CUD#PBF | 20-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC2995CUD#TRPBF | 20-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC2995HUD#PBF | 20-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC2995HUD#TRPBF | 20-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC2995IUD#PBF | 20-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
LTC2995IUD#TRPBF | 20-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Temperature Sensors 1 | ||
LTC2997 | PRODUCTION | Remote/Internal Temperature Sensor |
Digital Temperature Sensors 1 | ||
LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
TimerBlox 1 | ||
LTC6992 | TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM) |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2995
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.