LT3791

PRODUCTION

60V 4-Switch Synchronous Buck-Boost LED Driver Controller

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Synchronous Switching: Up to 98.5% Efficiency
  • Wide VIN Range: 4.7V to 60V
  • Wide VOUT Range: 0V to 60V (52V LED)
  • ±6% LED Current Accuracy: 0V ≤ VLED < 52V
  • True Color PWM and Analog Dimming
  • LED and Input Current Regulation with Current Monitor Outputs
  • No Top MOSFET Refresh in Buck or Boost
  • VOUT Disconnected From VIN During Shutdown
  • Open or Shorted LED Fault Protection
  • Capable of 100W or Greater per IC
  • 38-Lead TSSOP with Exposed Pad
LT3791
60V 4-Switch Synchronous Buck-Boost LED Driver Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2995 PRODUCTION Temperature Sensor and Dual Voltage Monitor with Alert Outputs
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Silicon Oscillators 1
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1666A

LT3791 Demo Board | 4.7V to 60V Input Drives 25V of LEDs at 2A (Scalable to 100W)

Product Details

Demonstration circuit DC1666A is a synchronous four-switch buck-boost LED driver controller. It accepts an input voltage from 4.7V to 60V, and drives up to 25V of LEDs at 2A. DC1666A features both PWM and analog dimming of the LED string. It has an OPENLED flag that indicates when the LED string has been removed and it has a SHORTLED flag that indicates that the output has been shorted to GND. In both cases, the IC remains in control and well protected.

DC1666A
LT3791 Demo Board | 4.7V to 60V Input Drives 25V of LEDs at 2A (Scalable to 100W)

Latest Discussions

Recently Viewed