LT3650-8.X

PRODUCTION

High Voltage 2 Amp Monolithic 2-Cell Li-Ion Battery Charger

Part Models
16
1ku List Price
Starting From $3.37

Part Details

  • Wide Input Voltage Range: 9V to 32V (40V Absolute Maximum)
  • Programmable Charge Current: Up to 2A
  • User-Selectable Termination: C/10 or Onboard Termination Timer
  • Dynamic Charge Rate Programming/Soft-Start Pin
  • Programmable Input Current Limit
  • 1MHz Fixed Frequency
  • Average Current Mode Control
  • 0.5% Float Voltage Accuracy
  • 5% Charge Current Accuracy
  • 2.5% C/10 Detection Accuracy
  • NTC Resistor Temperature Monitor
  • Auto-Recharge at 97.5% Float Voltage
  • Auto-Precondition at <70% Float Voltage
  • Bad Battery Detection with Auto-Reset
  • Binary Coded Open-Collector Status Pins
  • 3mm × 3mm DFN-12 or MSOP-12 Package
LT3650-8.X
High Voltage 2 Amp Monolithic 2-Cell Li-Ion Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Battery Fuel Gauge and Coulomb Counter 1
LTC2943 PRODUCTION Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Current Sense Amplifiers 1
LTC4150 PRODUCTION Coulomb Counter/Battery Gas Gauge
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Switching Battery Chargers 1
LT3652HV RECOMMENDED FOR NEW DESIGNS Power Tracking 2A Battery Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3650-4.1
  • LT3650-4.2
  • LT3650-8.2
  • LT3650-8.4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1473A-B

LT3650EDD-8.2 Demo Board | High Voltage 2 Amp Monolithic Li-Ion Battery Charger

Product Details

DC1473A-B: Demo Board for the LT3650-8.X High Voltage 2 Amp Monolithic 2-Cell Li-Ion Battery Charger.

eval board
DC1473A-A

LT3650EDD-8.4 Demo Board | High Voltage 2 Amp Monolithic 2-Cell Li-Ion Battery Charger

Product Details

DC1473A-A: Demo Board for the LT3650-8.X High Voltage 2 Amp Monolithic 2-Cell Li-Ion Battery Charger.

DC1473A-B
LT3650EDD-8.2 Demo Board | High Voltage 2 Amp Monolithic Li-Ion Battery Charger
DC1473A-A
LT3650EDD-8.4 Demo Board | High Voltage 2 Amp Monolithic 2-Cell Li-Ion Battery Charger

Latest Discussions

No discussions on LT3650-8.2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed