LTM8061

RECOMMENDED FOR NEW DESIGNS

32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger

Part Models
8
1ku List Price
Starting From $10.42

Part Details

  • Wide Input Voltage Range: 4.95V to 32V (40V Absolute Maximum)
  • Float Voltage Options:
    • 1-Cell: 4.1V, 4.2V
    • 2-Cell: 8.2V, 8.4V
  • Programmable Charge Current: Up to 2A
  • User-Selectable Charge Termination: C/10 or Onboard Termination Timer
  • Dynamic Charge Rate Programming/Soft-Start Pin
  • Programmable Input Current Limit
  • Optional Reverse Input Protection
  • NTC Resistor Temperature Monitor
  • 0.5% Float Voltage Accuracy
  • Bad-Battery Detection with Auto-Reset
  • Tiny, Low Profile (9mm × 15mm × 4.32mm) Surface Mount LGA Package
LTM8061
32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 2
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTM8061-4.1
  • LTM8061-4.2
  • LTM8061-8.2
  • LTM8061-8.4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1645A-B

LTM8061-4.2 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.2V @ 2A

Product Details

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

eval board
DC1645A-A

LTM8061-4.1 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.1V @ 2A

Product Details

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

eval board
DC1645A-D

LTM8061-8.4 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.4V @ 2A

Product Details

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

eval board
DC1645A-C

LTM8061-8.2 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.2V @ 2A

Product Details

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

DC1645A-B
LTM8061-4.2 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.2V @ 2A
DC1645A-A
LTM8061-4.1 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.1V @ 2A
DC1645A-D
LTM8061-8.4 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.4V @ 2A
DC1645A-C
LTM8061-8.2 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.2V @ 2A

Latest Discussions

Recently Viewed