LT3650-4.X

PRODUCTION

High Voltage 2 Amp Monolithic Li-Ion Battery Charger

Part Models
16
1ku List Price
Starting From $3.37

Part Details

  • Wide Input Voltage Range: 4.75V to 32V (40V Absolute Maximum)
  • Programmable Charge Current Up to 2A
  • User-Selectable Termination: C/10 or Onboard Termination Timer
  • Dynamic Charge Rate Programming/Soft-Start Pin
  • Programmable Input Current Limit
  • No VIN Blocking Diode Required
  • 1MHz Fixed Frequency
  • Average Current Mode Control
  • 0.5% Float Voltage Accuracy
  • 5% Charge Current Accuracy
  • 2.5% C/10 Detection Accuracy
  • NTC Resistor Temperature Monitor
  • Auto-Recharge at 97.5% Float Voltage
  • Auto-Precondition at <70% Float Voltage
  • Bad Battery Detection with Auto-Reset
  • Binary Coded Open-Collector Status Pins
  • 3mm × 3mm DFN-12 or MSOP-12 Package
LT3650-4.X
High Voltage 2 Amp Monolithic Li-Ion Battery Charger
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Switching Battery Chargers 1
LT3652HV RECOMMENDED FOR NEW DESIGNS Power Tracking 2A Battery Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3650-4.1
  • LT3650-4.2
  • LT3650-8.2
  • LT3650-8.4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1229B-B

LT3650EDD-4.1 Demo Board | 7.5V ≤ VIN ≤ 32V, 2A Monolithic Li-Ion Battery Charger

Product Details

DC1229B is a 2A monolithic Li-Ion battery charger featuring the LT3650EDD-4.2/LT3650EDD-4.1. The LT3650 is a complete mid-power Li-Ion battery charger that can operate over a wide 4.75V to 32V input voltage range. The DC1229B has an input voltage range of 7.5V to 32V. The circuit provides CC/CV charging with a maximum charge current externally programmable up to 2A. A precondition feature trickle charges a low-voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning.

eval board
DC1229B-A

LT3650EDD-4.2 Demo Board | 7.5V ≤ VIN ≤ 32V, 2A Monolithic Li-Ion Battery Charger

Product Details

DC1229B is a 2A monolithic Li-Ion battery charger featuring the LT3650EDD-4.2(B-A)/LT3650EDD-4.1(B-B). The LT3650 is a complete mid-power Li-Ion battery charger that can operate over a wide 4.75V to 32V input voltage range. The DC1229B has an input voltage range of 7.5V to 32V. The circuit provides CC/CV charging with a maximum charge current externally programmable up to 2A. A precondition feature trickle charges a low-voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning.


 


DC1229B-B
LT3650EDD-4.1 Demo Board | 7.5V ≤ VIN ≤ 32V, 2A Monolithic Li-Ion Battery Charger
DC1229B-A
LT3650EDD-4.2 Demo Board | 7.5V ≤ VIN ≤ 32V, 2A Monolithic Li-Ion Battery Charger

Latest Discussions

No discussions on LT3650-4.1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed