LTC2943

PRODUCTION

Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement

Part Models
4
1ku List Price
Starting From $2.84

Part Details

  • Measures Accumulated Battery Charge and Discharge
  • 3.6V to 20V Operating Range for Multiple Cells Application
  • 14-Bit ADC Measures Voltage, Current and Temperature
  • 1% Voltage, Current and Charge Accuracy
  • ±50mV Sense Voltage Range
  • High Side Sense
  • General Purpose Measurements for Any Battery Chemistry and Capacity
  • I2C/SMBus Interface
  • Configurable Alert Output/Charge Complete Input
  • Quiescent Current Less Than 120μA
  • Small 8-Lead 3mm × 3mm DFN Package
LTC2943
Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LTC2943-1 Obsolete 1A Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
LTC2944 PRODUCTION 60V Battery Gas Gauge with Temperature, Voltage and Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2943

Linduino 3

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1812A-A

LTC2943 Demo Board | 20VIN, 0.5A Battery Gas Gauge w/ Ext RSENSE (requires DC2026)

Product Details

Demonstration circuit 1812A (Figure 1) features the LTC2943. The LTC2943 has an operating range of 3.6V to 20V making it perfectly suited for multicell battery applications. A precision analog coulomb counter integrates current measured through a sense resistor between the battery’s positive terminal and the load or charger. The default value assembled on the DC1812A-A is 100mΩ for a maximum current measurement of 500mA. The LTC2943 measures voltage, current and temperature with an internal 14-bit No Latency ΔΣ™ ADC. The measurements are stored in internal registers accessible via the onboard SMBus/I2C interface.


 


DC1812A-A
LTC2943 Demo Board | 20VIN, 0.5A Battery Gas Gauge w/ Ext RSENSE (requires DC2026)

Latest Discussions

Recently Viewed