LT1791

PRODUCTION

60V Fault Protected RS485/RS422 Transceivers

Part Models
18
1ku List Price
Starting From $2.78

Part Details

  • Protected from Overvoltage Line Faults to ±60V
  • Pin Compatible with LTC485 and LTC491
  • High Input Impedance Supports Up to 128 Nodes
  • No Damage or Latchup to ESD
    • IEC-1000-4-2 Level 4: ±15kV Air Discharge
    • IEC-1000-4-2 Level 2: ±4kV Contact Discharge
  • Controlled Slew Rates for EMI Emissions Control
  • Guaranteed High Receiver Output State for Floating, Shorted or Inactive Inputs (LT1785A/LT1791A)
  • Outputs Assume a High Impedance When Off or Powered Down
  • Drives Low Cost, Low Impedance Cables
  • Short-Circuit Protection on All Outputs
  • Thermal Shutdown Protection
  • Guaranteed Operation to 125°C
  • AEC-Q100 Qualified for Automotive Applications (LT1785#W)
LT1791
60V Fault Protected RS485/RS422 Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RS-485 and RS-422 1
LTC2864 PRODUCTION ±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-RS485FDEBZ

Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ

Product Details

The EVAL-RS485FDEBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 14-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485FDEBZ
Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ

Latest Discussions

Recently Viewed