LTC2864

PRODUCTION

±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers

Part Details

  • Protected from Overvoltage Line Faults to ±60V
  • 3V to 5.5V Supply Voltage
  • 20Mbps or Low EMI 250kbps Data Rate
  • ±15kV ESD Interface Pins, ±8kV All Other Pins
  • Extended Common Mode Range: ±25V
  • Guaranteed Fail-safe Receiver Operation
  • High Input Impedance Supports 256 Nodes

  • 1.65V to 5.5V Logic Supply Pin (VL) for Flexible Digital Interface (LTC2865)
  • MP-Grade Option Available (–55°C to 125°C)
  • Fully Balanced Differential Receiver Thresholds for Low Duty Cycle Distortion
  • Current Limited Drivers and Thermal Shutdown
  • Pin Compatible with LT1785 and LT1791
  • Available in DFN and Leaded Packages
LTC2864
±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
TimerBlox 1
LTC6993 TimerBlox: Monostable Pulse Generator (One Shot)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2864-1
  • LTC2864-2

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-RS485FDEBZ

Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ

Product Details

The EVAL-RS485FDEBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 14-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485FDEBZ
Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ

Latest Discussions

Recently Viewed