LT1054

PRODUCTION

Switched-Capacitor Voltage Converter with Regulator

Part Models
12
1ku List Price
Starting From $2.76

Part Details

  • Output Current
    • 100mA (LT1054)
    • 125mA (LT1054L)
  • Reference and Error Amplifier for Regulation
  • Low Loss: 1.1V at 100mA
  • Operating Range
    • 3.5V to 15V (LT1054)
    • 3.5V to 7V (LT1054L)
  • External Shutdown
  • External Oscillator Synchronization
  • Can Be Paralleled
  • Pin Compatible with the LTC1044/ICL7660
  • Available in SW16 and SO-8 Packages
LT1054
Switched-Capacitor Voltage Converter with Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Regulated Inverting Charge Pumps 1
LTC3260 RECOMMENDED FOR NEW DESIGNS Low Noise Dual Supply Inverting Charge Pump
Unregulated Doubling/Inverting Charge Pumps 1
LTC3261 RECOMMENDED FOR NEW DESIGNS High Voltage, Low Quiescent Current Inverting Charge Pump
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADALM-BUCK-ARDZ

Companion board for Buck Converter Basics Active Learning lab exercise

Features and Benefits

  • Allows all of the experiments from the Buck Converter Basics lab exercise to be performed without having to build the circuit on a breadboard.
  • Illustrates important concepts related to buck regulators
    • Inductor Ripple Current vs. inductance
    • Output ripple vs. output capacitance
    • Open-loop vs. closed loop operation
  • Compatible with Arduino Uno for demonstrating closed-loop operation and duty cycle vs. voltage relationships.

Product Details

The Buck Converter Basics Active Learning lab exercise demonstrates key concepts related to buck converters, but the circuits can be difficult to assemble with parts from the ADALP2000 parts kit. The ADALM-BUCK-ARDZ board allows all of the experiments from to be performed quickly and easily without having to build and debug the circuit on a breadboard.

ADALM-BUCK-ARDZ
Companion board for Buck Converter Basics Active Learning lab exercise

Latest Discussions