LTC3260

RECOMMENDED FOR NEW DESIGNS

Low Noise Dual Supply Inverting Charge Pump

Part Models
14
1ku List Price
Starting From $4.08

Part Details

  • VIN Range: 4.5V to 32V
  • Inverting Charge Pump Generates –VIN
  • Charge Pump Output Current Up to 100mA
  • Low Noise Negative LDO Post Regulator (ILDO = 50mA Max)
  • Low Noise Independent Positive LDO Regulator (ILDO+ = 50mA Max)
  • 100μA Quiescent Current in Burst Mode® Operation with Both LDO Regulators On
  • 50kHz to 500kHz Programmable Oscillator Frequency
  • Stable with Ceramic Capacitors
  • Short-Circuit/Thermal Protection
  • Low Profile 3mm × 4mm 14-Pin DFN and Thermally Enhanced 16-Pin MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3260
Low Noise Dual Supply Inverting Charge Pump
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1793A

LTC3260EMSE Demo Board | Low Noise Dual Supply Inverting Charge Pump Plus ±LDO, 4.5V ≤ VIN ≤ 32V, VOUT = ±3.3V/±5V/±12V/±24V/±Adj @ ±50mA

Product Details

Demonstration circuit 1793A is a high voltage inverting charge pump with low noise dual-polarity LDO regulators featuring the LTC3260EMSE. The LTC3260 operates with an input voltage from 4.5V to 32V. The demo board provides selectable LDO± output set magnitudes of 3.3V, 5V, 12V and 24V for each polarity. Additional LDO± set point jumper selections and optional topside ADJ± resistors allow the user to set other desired LDO± output voltages. The demo board also provides the means to select between Burst Mode® operation or constant-frequency mode operation, plus select an operating frequency of 500kHz, 200kHz, and 50kHz.

DC1793A
LTC3260EMSE Demo Board | Low Noise Dual Supply Inverting Charge Pump Plus ±LDO, 4.5V ≤ VIN ≤ 32V, VOUT = ±3.3V/±5V/±12V/±24V/±Adj @ ±50mA

Latest Discussions