Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC977

RECOMMENDED FOR NEW DESIGNS

GaAs, MMIC, I/Q, Downconverter, 20 GHz to 28 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion gain: 14 dB typical
  • Image rejection: 21 dBc typical at 20 GHz to 26.5 GHz
  • 2× LO to RF isolation: 45 dB typical at 20 GHz to 26.5 GHz
  • Noise figure: 2.5 dB typical at 20 GHz to 26.5 GHz
  • Input IP3: 1 dBm typical at 20 GHz to 26.5 GHz
  • LO drive range: 2 dBm to 6 dBm
  • 24-lead 4 mm × 4 mm LFCSP
HMC977
GaAs, MMIC, I/Q, Downconverter, 20 GHz to 28 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions