Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC966

RECOMMENDED FOR NEW DESIGNS

I/Q Downconverter SMT, 17 - 20 GHz


Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 14 dB
  • Image Rejection: 40 dBc
  • 2 LO to RF Isolation: 40 dB
  • Noise Figure: 2.5 dB
  • Input IP3: 0 dBm
  • 24 Lead 4x4mm QFN Package: 16mm²
HMC966
I/Q Downconverter SMT, 17 - 20 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed