HMC951B

RECOMMENDED FOR NEW DESIGNS

I/Q Downconverter SMT, 5.6 - 8.6 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 13 dB
  • Image Rejection: 24 dB
  • LO to RF Isolation: 48 dB
  • Noise Figure: 2 dB
  • Input IP3: 1 dBm
  • 24 Lead 4x4mm QFN Package: 16mm²
HMC951B
I/Q Downconverter SMT, 5.6 - 8.6 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC951B
HMC951B Evaluation Board

Latest Discussions

Recently Viewed