Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC942

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier, 25 - 31 GHz Output

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Output Power: +21 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: >45 dBc
  • Single Supply: +4.5V @ 214 mA
  • 24 Lead 4x4 mm SMT Package: 16 mm2
HMC942
x2 Active Multiplier, 25 - 31 GHz Output
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-HMC942LP4E

HMC942LP4E Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC942LP4E.

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC942LP4E
HMC942LP4E Evaluation Board

Latest Discussions

Recently Viewed