HMC931

Obsolete

410° Analog Phase Shifter SMT, 8 - 12 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: 8 - 12 GHz
  • 410° Phase Shift
  • Low Insertion Loss: 3.5 dB
  • Low Phase Error: +12 / -7 deg Typ.
  • Single Positive Voltage Control
  • 24 Lead 4x4mm QFN Package: 16mm²

Suggested Replacement Parts

HMC642A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-Bit Digital Phase Shifter, 9 - 12.5 GHz

HMC931
410° Analog Phase Shifter SMT, 8 - 12 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC642A RECOMMENDED FOR NEW DESIGNS GaAs MMIC 6-Bit Digital Phase Shifter, 9 - 12.5 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC931LP4E
HMC931LP4E Evaluation Board

Latest Discussions

Recently Viewed