Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC642A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-Bit Digital Phase Shifter, 9 - 12.5 GHz

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Low RMS Phase Error: 4.5°
  • Low Insertion Loss: 7 dB
  • High Linearity: +35 dBm
  • Positive Control Logic
  • 360° Coverage, LSB = 5.625°
  • 32 Lead 5x5mm SMT Package: 25mm2
HMC642A
GaAs MMIC 6-Bit Digital Phase Shifter, 9 - 12.5 GHz
hmc642A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC642A
HMC642A Evaluation Board

Latest Discussions

Recently Viewed