HMC904

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Downconverter, 17 - 24 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion Gain: 12 dB
  • Image Rejection: 30 dB
  • 2 LO to RF Isolation: 45 dB
  • Noise Figure: 3 dB
  • Input IP3: 0 dBm
  • 32 Lead 5x5mm SMT Package: 25mm2
HMC904
GaAs MMIC I/Q Downconverter, 17 - 24 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC904LC5
HMC904LC5 Evaluation Board

Latest Discussions