Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8192

RECOMMENDED FOR NEW DESIGNS

20 GHz to 42 GHz, Wideband I/Q Mixer

Part Models
4
1ku List Price
price unavailable

Part Details

  • Passive, wideband I/Q mixer
  • RF and LO range: 20 GHz to 42 GHz
  • Wide IF bandwidth of dc to 5 GHz
  • Single-ended RF, LO, and IF
  • Conversion loss: 9 dB typical, 20 GHz to 32 GHz
  • Image rejection: 25 dBc typical, 20 GHz to 32 GHz
  • Noise figure: 12 dB typical
  • Input IP3 (downconverter): 24 dBm typical, 20 GHz to 32 GHz
  • Input P1dB (downconverter) compression: 17 dBm typical, 20 GHz to 32 GHz
  • Input IP2: 55 dBm typical, 20 GHz to 32 GHz
  • LO to RF isolation: 42 dB, 20 GHz to 32 GHz
  • LO to IFx isolation: 45 dB, 20 GHz to 32 GHz
  • RF to IF isolation: 35 dB, 20 GHz to 32 GHz
  • Amplitude balance: ±1 dB typical
  • Phase balance (downconverter): ±8° typical
  • RF return loss: 12 dB typical
  • LO return loss: 10 dB typical
  • IFx return loss: 20 dB typical
  • Exposed pad, 4.00 mm × 4.00 mm, 25-terminal LGA_CAV package
HMC8192
20 GHz to 42 GHz, Wideband I/Q Mixer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC8192
HMC8192 Evaluation Board

Latest Discussions

Recently Viewed