Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC814LC3B

PRODUCTION

x2 Active Multiplier SMT, 13 - 24.6 GHz Fout

Part Models
3
1ku List Price
price unavailable

Part Details

  • High Output Power: +17 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: >20 dBc @ Fout = 19 GHz
  • 100 kHz SSB Phase Noise: -136 dBc/Hz
  • Single Supply: +5V @ 88mA
  • 12 Lead 3×3mm SMT Package: 9mm2
HMC814LC3B
x2 Active Multiplier SMT, 13 - 24.6 GHz Fout
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-HMC814LC3B

HMC814LC3B Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC814LC3B.

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC814LC3B
HMC814LC3B Evaluation Board

Latest Discussions

Recently Viewed