HMC8108

RECOMMENDED FOR NEW DESIGNS

9 GHz to 10 GHz, X-Band, GaAs, MMIC, Low Noise Converter

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion gain: 13 dB typical
  • Image rejection: 20 dBc typical
  • Noise figure: 2 dB typical
  • Input power for 1 dB compression: −4 dBm typical
  • Input third-order intercept: 6 dBm typical
  • Output saturated power: 10 dBm typical
  • LO leakage at the IF port: −20 dBm typical
  • LO leakage at the RF port: −37 dBm typical
  • 32-terminal, 5 mm × 5 mm, ceramic leadless chip carrier (LCC)
HMC8108
9 GHz to 10 GHz, X-Band, GaAs, MMIC, Low Noise Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC8108
HMC8108 Evaluation Board

Latest Discussions

Recently Viewed