HMC798A

RECOMMENDED FOR NEW DESIGNS

24 GHz to 34 GHz, GaAs, MMIC, Subharmonic SMT Mixer

Part Models
3
1ku List Price
price unavailable

Part Details

  • Single positive supply: 5 V at 97 mA
  • Conversion loss: 10 dB typical at 24 GHz to 30 GHz, 10.5 dB typical at 30 GHz to 34 GHz (upconverter)
  • Input IP3: 17.5 dBm typical at 24 GHz to 30 GHz, 20 dBm typical at 30 GHz to 34 GHz (upconverter)
  • 2 × LO to RF isolation: 36 dB typical at 30 GHz to 34 GHz
  • Wide IF bandwidth: dc to 4 GHz
  • LO drive level: 4 dBm input
  • Subharmonically pumped 2 × LO
  • RoHS compliant, 24-terminal, 3.90 mm × 3.90 mm, ceramic LCC package
HMC798A

24 GHz to 34 GHz, GaAs, MMIC, Subharmonic SMT Mixer

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-HMC798ALC4

HMC798A Evaluation Board

Features and Benefits

  • Single positive supply: 5 V at 97 mA 
  • Conversion loss: 10 dB typical at 24 GHz to 30 GHz
    • 10.5 dB typical at 30 GHz to 34 GHz (Upconverter)
  • Input IP3: 17.5 dBm typical at 24 GHz to 30 GHz
    • 20 dBm typical at 30 GHz to 34 GHz (Upconverter)
  • 2 × LO to RF isolation: 36 dB typical at 30 GHz to 34 GHz
  • Wide IF bandwidth: dc to 4 GHz
  • Integrated LO amplifier: 4 dBm input
  • Subharmonically pumped (×2) LO
  • RoHS compliant, 24-lead, 3.90 mm × 3.90 mm LCC package

Product Details

A 24-34 GHz Sub-harmonically Pumped (x2) MMIC Mixer with an integrated LO amplifier soldered onto specialized RF designed eval board.

EVAL-HMC798ALC4
HMC798A Evaluation Board

Latest Discussions

Recently Viewed