HMC787

Obsolete

Fundamental Mixer SMT, 3 - 10 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Passive Double-Balanced Topology
  • High LO/RF Isolation: 55 dB
  • Low Conversion Loss: 9 dB
  • Wide IF Bandwidth: DC - 4 GHz
  • No External Matching Required
  • 12 Lead 3x3mm SMT Package: 9mm²

Suggested Replacement Parts

HMC787A RECOMMENDED FOR NEW DESIGNS

GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz

HMC787
Fundamental Mixer SMT, 3 - 10 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC787A RECOMMENDED FOR NEW DESIGNS GaAs, MMIC, Fundamental Mixer, 3 GHz to 10 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed