HMC717A
RECOMMENDED FOR NEW DESIGNSGaAs pHEMT MMIC Low Noise Amplifier, 4.8 to 6.0 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Noise figure: 1.1 dB
- Gain: 14.5 dB
- Output IP3: +29.5 dBm
- Single supply: +3V to +5V
- 16 lead 3x3mm QFN package: 9 mm2
The HMC717ALP3E is a GaAs PHEMT MMIC Low Noise Amplifier that is ideal for fixed wireless and LTE/WiMAX/4G basestation front-end receivers operating between 4.8 and 6.0 GHz. The amplifier has been optimized to provide 1.1 dB noise figure, 14.5 dB gain and +29.5 dBm output IP3 from a single supply of +5V. Input and output return losses are excellent and the LNA requires minimal external matching and bias decoupling components. The HMC717ALP3E can be biased with +3V to +5V and features an externally adjustable supply current which allows the designer to tailor the linearity performance of the LNA for each application.
Applications
- Fixed wireless and LTE/WiMAX/4G
- BTS and infrastructure
- Repeaters and Femtocells
- Public safety radio
- Access points
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC717ALP3E | 16-Lead QFN (3mm x 3mm w/ EP) | ||
HMC717ALP3ETR | 16-Lead QFN (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2025 - 24_0259 HMC717ALP3E Die Revision |
||
HMC717ALP3E | PRODUCTION | |
HMC717ALP3ETR | PRODUCTION | |
Apr 19, 2022 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
HMC717ALP3E | PRODUCTION | |
HMC717ALP3ETR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool