HMC802A

RECOMMENDED FOR NEW DESIGNS

20 dB GaAs MMIC 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • ± 0.6 dB typical step error
  • Low insertion loss: 3 dB
  • High IP3: +55 dBm
  • Single control line
  • TTL/CMOS compatible control
  • Single +5V supply
  • 16 Lead 3x3mm SMT package: 9mm2
HMC802A
20 dB GaAs MMIC 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC802A
HMC802A Evaluation Board

Reference Designs

Figure 1. Simplified Block Diagram of EVAL-CN0534-EBZ
CN0534 Circuits from the lab

USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection

Features and Benefits

  • 23.5 dB Gain
  • 5.8 GHz Optimized LNA
  • ISM Band Operation
  • USB Powered

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-01-24 01:01
    CN0534: USB Powered 5.8 GHz RF LNA w/ Output Power Protection
CN0534
USB Powered 5.8 GHz RF LNA Receiver with Output Power Protection

Latest Discussions

Recently Viewed