HMC703

LAST TIME BUY

8 GHz Fractional-N PLL with Sweeper

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide band: DC - 8 GHz RF Input
  • Industry Leading Phase Noise & Spurious: -112 dBc/Hz @ 8 GHz Fractional, 50 kHz Offset
  • Figure of Merit: 
    •  -230 dBc/Hz Frac. Mode 
    •  -233 dBc/Hz Int. Mode
  • High PFD rate: 100 MHz
  • 24 Lead 4 x 4 mm SMT Package: 16 mm²
HMC703
8 GHz Fractional-N PLL with Sweeper
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADF4159 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC703LP4E
HMC703LP4E Evaluation Board

Latest Discussions

Recently Viewed